NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.DriverMotionsData More...
Public Types | |
enum | DriverRotationType { Successive, Fixed } |
Driver Rotation type More... | |
enum | DriverDataType { Displacement, Velocity, Acceleration } |
Driver Data Type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.DriverMotionsData.DriverDataType | DataType [get, set] |
Returns or sets the driver data type More... | |
unsafe NXOpen.Motion.DriverMotionsData.DriverRotationType | RotationType [get, set] |
Returns or sets the type of the rotations applied on the link More... | |
unsafe NXOpen.Motion.DriverOperation | RotationX [get] |
Returns the rotation around the x axis More... | |
unsafe NXOpen.Motion.DriverOperation | RotationY [get] |
Returns the rotation around the y axis More... | |
unsafe NXOpen.Motion.DriverOperation | RotationZ [get] |
Returns the rotation around the z axis More... | |
unsafe NXOpen.Motion.DriverOperation | TranslationX [get] |
Returns the translation on the x axis More... | |
unsafe NXOpen.Motion.DriverOperation | TranslationY [get] |
Returns the translation on the y axis More... | |
unsafe NXOpen.Motion.DriverOperation | TranslationZ [get] |
Returns the translation on the z axis More... | |
Represents a NXOpen.Motion.DriverMotionsData
Created in NX11.0.0
unsafe bool NXOpen.Motion.DriverMotionsData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the driver data type
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the type of the rotations applied on the link
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the rotation around the x axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the rotation around the y axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the rotation around the z axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the translation on the x axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the translation on the y axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the translation on the z axis
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")