NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.CurveOnCurveBuilder More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetICurve () |
Returns the first curves More... | |
unsafe void | SetICurve (NXOpen.NXObject[] curves) |
Sets the first curves More... | |
unsafe NXOpen.NXObject[] | GetJCurve () |
Returns the second curves More... | |
unsafe void | SetJCurve (NXOpen.NXObject[] curves) |
Sets second curves More... | |
Properties | |
unsafe bool | LockSlip [get, set] |
Returns or sets the lock slip flag More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a NXOpen.Motion.CurveOnCurveBuilder
To create a new instance of this class, use NXOpen.Motion.CurveOnCurveCollection.CreateCurveOnCurveBuilder
Created in NX6.0.0
unsafe NXOpen.NXObject [] NXOpen.Motion.CurveOnCurveBuilder.GetICurve | ( | ) |
Returns the first curves
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Motion.CurveOnCurveBuilder.GetJCurve | ( | ) |
Returns the second curves
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Motion.CurveOnCurveBuilder.SetICurve | ( | NXOpen.NXObject[] | curves | ) |
Sets the first curves
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
curves | curve or edge |
unsafe void NXOpen.Motion.CurveOnCurveBuilder.SetJCurve | ( | NXOpen.NXObject[] | curves | ) |
Sets second curves
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
curves | curve or edge |
|
getset |
Returns or sets the lock slip flag
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")