NXOpen .NET Reference
12.0.0
|
Represents a Motion.ConfigurationTextParameter . More...
Properties | |
unsafe string | ActualValue [get, set] |
Returns or sets the actual value More... | |
unsafe string | InitialValue [get] |
Returns the initial value More... | |
Properties inherited from NXOpen.Motion.ConfigurationParameter | |
unsafe string | Name [get] |
Returns the name More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Motion.ConfigurationParameter | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.ConfigurationTextParameter .
This class contains the port association for the output of a mechatronics element
No KF support
Created in NX11.0.0
|
getset |
Returns or sets the actual value
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the initial value
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")