NXOpen .NET Reference
12.0.0
|
Represents a Motion BushingSphericalCoefficientsComponent More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.SelectFieldData | ConicalCurveProfile [get] |
Returns the conical curve profile. More... | |
unsafe NXOpen.Expression | ConicalExpression [get] |
Returns the conical expression type More... | |
unsafe NXOpen.CAE.Function | ConicalFunction [get, set] |
Returns or sets the conical function type More... | |
unsafe NXOpen.Motion.ConnectorCoefficientTypes | ConicalType [get, set] |
Returns or sets the conical coefficient type More... | |
unsafe NXOpen.Motion.SelectFieldData | RadialCurveProfile [get] |
Returns the radial curve profile. More... | |
unsafe NXOpen.Expression | RadialExpression [get] |
Returns the radial expression type More... | |
unsafe NXOpen.CAE.Function | RadialFunction [get, set] |
Returns or sets the radial function type More... | |
unsafe NXOpen.Motion.ConnectorCoefficientTypes | RadialType [get, set] |
Returns or sets the radial type More... | |
Represents a Motion BushingSphericalCoefficientsComponent
Created in NX12.0.0
unsafe bool NXOpen.Motion.BushingSphericalCoefficientsComponent.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the conical curve profile.
It is available only when Motion.BushingSphericalCoefficientsComponent.ConicalType is set to Motion.ConnectorCoefficientTypes.Profile2d or Motion.ConnectorCoefficientTypes.ExpressionAndProfile2d
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the conical expression type
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the conical function type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the conical coefficient type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the radial curve profile.
It is available only when Motion.BushingSphericalCoefficientsComponent.RadialType is set to Motion.ConnectorCoefficientTypes.Profile2d or Motion.ConnectorCoefficientTypes.ExpressionAndProfile2d
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the radial expression type
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the radial function type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the radial type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")