NXOpen .NET Reference
12.0.0
|
Represents a collection of 3D contact objects. More...
Public Member Functions | |
NXOpen.Motion.BodyContact[] | ToArray () |
Returns an array of NXOpen.Motion.BodyContact objects. More... | |
unsafe NXOpen.Motion.BodyContactBuilder | CreateBodyContactBuilder (NXOpen.Motion.BodyContact contactobj) |
Creates a NXOpen.Motion.BodyContactBuilder More... | |
unsafe NXOpen.Motion.BodyContact | FindObject (string name) |
Finds the NXOpen.Motion.BodyContact with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of 3D contact objects.
Any contact object must be created and found through this class
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX5.0.0
unsafe NXOpen.Motion.BodyContactBuilder NXOpen.Motion.BodyContactCollection.CreateBodyContactBuilder | ( | NXOpen.Motion.BodyContact | contactobj | ) |
Creates a NXOpen.Motion.BodyContactBuilder
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
contactobj | "<see cref="NXOpen.Motion.BodyContact"> NXOpen.Motion.BodyContact to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.BodyContact NXOpen.Motion.BodyContactCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.BodyContact with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the contact object. |
NXOpen.Motion.BodyContact [] NXOpen.Motion.BodyContactCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.BodyContact objects.
|
get |
Returns the tag of this object.