NXOpen .NET Reference
12.0.0
|
Represents a collection of BaseSections More...
Public Member Functions | |
NXOpen.Motion.BaseSection[] | ToArray () |
Returns an array of NXOpen.Motion.BaseSection objects. More... | |
unsafe NXOpen.Motion.UserDefinedSectionBuilder | CreateUserDefinedSectionBuilder (NXOpen.Motion.UserDefinedSection userDefinedSection) |
Creates a Motion.UserDefinedSectionBuilder More... | |
unsafe NXOpen.Motion.StandardSectionBuilder | CreateStandardSectionBuilder (NXOpen.Motion.StandardSection standardSection) |
Creates a Motion.StandardSectionBuilder More... | |
unsafe NXOpen.Motion.BaseSection | FindObject (string name) |
Finds the NXOpen.Motion.BaseSection with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of BaseSections
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX12.0.0
unsafe NXOpen.Motion.StandardSectionBuilder NXOpen.Motion.BaseSectionCollection.CreateStandardSectionBuilder | ( | NXOpen.Motion.StandardSection | standardSection | ) |
Creates a Motion.StandardSectionBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
standardSection | NXOpen.Motion.StandardSection to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Motion.UserDefinedSectionBuilder NXOpen.Motion.BaseSectionCollection.CreateUserDefinedSectionBuilder | ( | NXOpen.Motion.UserDefinedSection | userDefinedSection | ) |
Creates a Motion.UserDefinedSectionBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
userDefinedSection | NXOpen.Motion.UserDefinedSection to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.BaseSection NXOpen.Motion.BaseSectionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.BaseSection with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.BaseSection |
NXOpen.Motion.BaseSection [] NXOpen.Motion.BaseSectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.BaseSection objects.
|
get |
Returns the tag of this object.