NXOpen .NET Reference
12.0.0
|
Represents a collection of Analytical Contact objects More...
Public Member Functions | |
NXOpen.Motion.AnalyticalContact[] | ToArray () |
Returns an array of NXOpen.Motion.AnalyticalContact objects. More... | |
unsafe NXOpen.Motion.AnalyticalContactBuilder | CreateAnalyticalContactBuilder (NXOpen.Motion.AnalyticalContact analyticalContact) |
Creates a NXOpen.Motion.AnalyticalContactBuilder More... | |
unsafe NXOpen.Motion.AnalyticalContact | FindObject (string name) |
Finds the NXOpen.Motion.AnalyticalContact object with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Analytical Contact objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX12.0.0
unsafe NXOpen.Motion.AnalyticalContactBuilder NXOpen.Motion.AnalyticalContactCollection.CreateAnalyticalContactBuilder | ( | NXOpen.Motion.AnalyticalContact | analyticalContact | ) |
Creates a NXOpen.Motion.AnalyticalContactBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
analyticalContact | NXOpen.Motion.AnalyticalContact to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.AnalyticalContact NXOpen.Motion.AnalyticalContactCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.AnalyticalContact object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.AnalyticalContact . |
NXOpen.Motion.AnalyticalContact [] NXOpen.Motion.AnalyticalContactCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.AnalyticalContact objects.
|
get |
Returns the tag of this object.