NXOpen .NET Reference
12.0.0
|
Represents a builder class that performs add submechanism in current context. More...
Public Types | |
enum | Layer { Original, Work, Specified } |
Represents initial location type that can be present during add component More... | |
Public Member Functions | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.AddSubmechanismBuilder.Layer | LayerOption [get, set] |
Returns or sets the layers to which geometry are added More... | |
unsafe NXOpen.NXObject | SelectedPart [get, set] |
Returns or sets the Motion Simulation part to add as sumbechanism More... | |
unsafe int | UserLayer [get, set] |
Returns or sets the user defined layer (should be a value in the range 1-256) More... | |
Represents a builder class that performs add submechanism in current context.
To create a new instance of this class, use NXOpen.Motion.MotionSimulation.CreateAddSubmechanismBuilder
Default values.
Property | Value |
---|---|
LayerOption |
Original |
UserLayer |
1 |
Created in NX12.0.0
unsafe NXOpen.ErrorList NXOpen.Motion.AddSubmechanismBuilder.AutoAssignAttributes | ( | NXOpen.NXObject[] | objects | ) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
Created in NX8.5.0
License requirements: None.
objects |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.ErrorList NXOpen.Motion.AddSubmechanismBuilder.AutoAssignAttributesWithNamingPattern | ( | NXOpen.NXObject[] | objects, |
NXOpen.NXObject[] | properties | ||
) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
Created in NX12.0.0
License requirements: None.
objects | |
properties |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.NXObject NXOpen.Motion.AddSubmechanismBuilder.CreateAttributeTitleToNamingPatternMap | ( | string[] | attributeTitles, |
string[] | titlePatterns | ||
) |
Creates a map object of attribute titles to their corresponding naming pattern
Created in NX12.0.0
License requirements: None.
attributeTitles | |
titlePatterns |
Implements NXOpen.IAttributeSourceObjectBuilder.
|
getset |
Returns or sets the layers to which geometry are added
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Motion Simulation part to add as sumbechanism
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the user defined layer (should be a value in the range 1-256)
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")