NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.AdamsSolverProperty More...
Properties | |
unsafe int | MaxIteration [get, set] |
Returns or sets the max iteration More... | |
unsafe int | MaxKinematicIteration [get, set] |
Returns or sets the max kinematic iteration More... | |
unsafe NXOpen.Expression | MaxSolverErrorExpression [get] |
Returns the max solver error expression More... | |
unsafe int | MaxStaticIteration [get, set] |
Returns or sets the max static iteration More... | |
unsafe NXOpen.Expression | MaxStepSizeExpression [get] |
Returns the max step size expression More... | |
Represents a NXOpen.Motion.AdamsSolverProperty
Created in NX5.0.0
|
getset |
Returns or sets the max iteration
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the max kinematic iteration
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the max solver error expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the max static iteration
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the max step size expression
Created in NX8.5.0
License requirements: None.