NXOpen .NET Reference
12.0.0
|
Represents the Line Planner More...
Public Member Functions | |
unsafe NXOpen.Mfg.Mlp.ProcessPlan | GetProcessPlan (NXOpen.Part part) |
Returns the ProcessPlan of the given part More... | |
Static Public Member Functions | |
static MachiningLinePlanner | GetMachiningLinePlanner (NXOpen.Session owner) |
Returns the MachiningLinePlanner object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the Line Planner
Use the static method in this class to obtain an instance.
Created in NX11.0.0
|
static |
Returns the MachiningLinePlanner object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.Mfg.Mlp.ProcessPlan NXOpen.Mfg.Mlp.MachiningLinePlanner.GetProcessPlan | ( | NXOpen.Part | part | ) |
Returns the ProcessPlan of the given part
Created in NX11.0.0
License requirements: None.
part | part to get the process plan from |
|
get |
Returns the tag of this object.