NXOpen .NET Reference
12.0.0
|
Represents the Additive Manufacturing Printer Service More...
Public Member Functions | |
unsafe NXOpen.Mfg.AM.Printer[] | GetPrinters () |
Retrieves the available 3D printers More... | |
unsafe NXOpen.Mfg.AM.Printer | GetPrinter (string printerName) |
Retrieves a printer by name More... | |
Static Public Member Functions | |
static PrinterManager | GetPrinterManager (NXOpen.Session owner) |
Returns the PrinterManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the Additive Manufacturing Printer Service
Use the static method in this class to obtain an instance.
Created in NX11.0.1
unsafe NXOpen.Mfg.AM.Printer NXOpen.Mfg.AM.PrinterManager.GetPrinter | ( | string | printerName | ) |
Retrieves a printer by name
Created in NX11.0.1
License requirements: None.
printerName |
|
static |
Returns the PrinterManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.Mfg.AM.Printer [] NXOpen.Mfg.AM.PrinterManager.GetPrinters | ( | ) |
Retrieves the available 3D printers
Created in NX11.0.1
License requirements: None.
|
get |
Returns the tag of this object.