NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.VirtualAxis builder More...
Public Types | |
enum | VirtualAxisType { Linear, Angular } |
the Axis Type option. More... | |
Properties | |
unsafe NXOpen.Point | AnchorPoint [get, set] |
Returns or sets the anchor point More... | |
unsafe NXOpen.Mechatronics.VirtualAxisBuilder.VirtualAxisType | AxisType [get, set] |
Returns or sets the axis type More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Expression | StartPosition [get] |
Returns the initial position of virtual axis More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.VirtualAxis builder
To create a new instance of this class, use NXOpen.Mechatronics.VirtualAxisCollection.CreateVirtualAxisBuilder
Created in NX10.0.0
|
getset |
Returns or sets the anchor point
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the axis type
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the direction
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial position of virtual axis
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")