NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.TransportSurfaceBuilder . More...
Public Types | |
enum | MoveType { Straight, Circle } |
the motion types. More... | |
Public Member Functions | |
unsafe void | SetFaces (NXOpen.NXObject[] faces) |
Sets the faces. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the specify axis vector. More... | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point More... | |
unsafe NXOpen.SelectFaceList | Faces [get] |
Returns the faces. More... | |
unsafe NXOpen.Mechatronics.CollisionMaterial | Material [get, set] |
Returns or sets the material. More... | |
unsafe NXOpen.Expression | MedianRadius [get] |
Returns the median radius. More... | |
unsafe NXOpen.Expression | MedianStartPosition [get] |
Returns the median start position. More... | |
unsafe NXOpen.Expression | MedianVelocity [get] |
Returns the median velocity. More... | |
unsafe NXOpen.Mechatronics.TransportSurfaceBuilder.MoveType | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | ParallelInitialPosition [get] |
Returns the initial position in parallel direction. More... | |
unsafe NXOpen.Expression | ParallelVelocity [get] |
Returns the parallel velocity. More... | |
unsafe NXOpen.Expression | PerpendicularInitialPosition [get] |
Returns the initial position in perpendicular direction. More... | |
unsafe NXOpen.Expression | PerpendicularVelocity [get] |
Returns the perpendicular velocity. More... | |
unsafe NXOpen.Direction | VelocityVector [get, set] |
Returns or sets the specify vector. More... | |
Represents a NXOpen.Mechatronics.TransportSurfaceBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.TransportSurfaceCollection.CreateTransportSurfaceBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.TransportSurfaceBuilder.SetFaces | ( | NXOpen.NXObject[] | faces | ) |
Sets the faces.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
faces |
|
getset |
Returns or sets the specify axis vector.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the center point
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the faces.
This can be a NXOpen.Face .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the material.
This can be a NXOpen.Mechatronics.CollisionMaterial .
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the median radius.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the median start position.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the median velocity.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the motion type
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial position in parallel direction.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the parallel velocity.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial position in perpendicular direction.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the perpendicular velocity.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the specify vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")