NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.TransmitterExit builder. More...
Public Member Functions | |
unsafe void | QueryPorts (out int[] ports) |
Query the available ports in the owning part. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | Orientation [get, set] |
Returns or sets the initial orientation of receiving objects. More... | |
unsafe int | Port [get, set] |
Returns or sets the port of the receiver. More... | |
unsafe NXOpen.Point | Position [get, set] |
Returns or sets the initial position of receiving objects. More... | |
unsafe NXOpen.Mechatronics.SelectRigidBody | RigidBody [get] |
Returns the referenced moving rigid body. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.TransmitterExit builder.
To create a new instance of this class, use NXOpen.Mechatronics.TransmitterExitCollection.CreateTransmitterExitBuilder
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.TransmitterExitBuilder.QueryPorts | ( | out int[] | ports | ) |
Query the available ports in the owning part.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ports | Array of available ports. |
|
getset |
Returns or sets the initial orientation of receiving objects.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the port of the receiver.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the initial position of receiving objects.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the referenced moving rigid body.
This can be a NXOpen.Mechatronics.RigidBody .
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")