NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.TransmitterEntry builder. More...
Public Types | |
enum | TransmitterEntryCandidateType { AnyObject, OnlySelected } |
represents the candidate option. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | Candidate [get] |
Returns the source selection. More... | |
unsafe NXOpen.Mechatronics.TransmitterEntryBuilder.TransmitterEntryCandidateType | CandidateType [get, set] |
Returns or sets the type of candidate. More... | |
unsafe NXOpen.Mechatronics.SelectCollisionSensorList | CollisionSensor [get] |
Returns the detector. More... | |
unsafe bool | ExecuteOnce [get, set] |
Returns or sets the execute once per activation. More... | |
unsafe int | Port [get, set] |
Returns or sets the port of the sender. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.TransmitterEntry builder.
To create a new instance of this class, use NXOpen.Mechatronics.TransmitterEntryCollection.CreateTransmitterEntryBuilder
Created in NX12.0.0
|
get |
Returns the source selection.
This can be a NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.ObjectTransformer or NXOpen.Mechatronics.ObjectSource .
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the type of candidate.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the detector.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the execute once per activation.
If this is true, the transmission will only happen once.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the port of the sender.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")