NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.Tracer builder More...
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Point | SelectPoint [get, set] |
Returns or sets the origin point. More... | |
unsafe NXOpen.Mechatronics.SelectRigidBody | Selection [get] |
Returns the body selection. More... | |
unsafe NXOpen.Expression | TraceRateSetting [get] |
Returns the trace rate setting More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Mechatronics.Tracer builder
To create a new instance of this class, use NXOpen.Mechatronics.TracerCollection.CreateTracerBuilder
Created in NX12.0.0
|
getset |
Returns or sets the name
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the body selection.
This should be a NXOpen.Mechatronics.RigidBody
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the origin point.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the trace rate setting
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")