NXOpen .NET Reference
12.0.0
|
Represents a collection of TagForm. More...
Public Member Functions | |
NXOpen.Mechatronics.TagFormObject[] | ToArray () |
Returns an array of NXOpen.Mechatronics.TagFormObject objects. More... | |
unsafe NXOpen.Mechatronics.TagFormBuilder | CreateTagFormBuilder (NXOpen.Mechatronics.TagFormObject tagFormObject) |
Creates a NXOpen.Mechatronics.TagFormBuilder . More... | |
unsafe NXOpen.Mechatronics.TagFormObject | FindObject (string name) |
Finds the NXOpen.Mechatronics.TagFormObject with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of TagForm.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX10.0.0
unsafe NXOpen.Mechatronics.TagFormBuilder NXOpen.Mechatronics.TagFormCollection.CreateTagFormBuilder | ( | NXOpen.Mechatronics.TagFormObject | tagFormObject | ) |
Creates a NXOpen.Mechatronics.TagFormBuilder .
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
tagFormObject | NXOpen.Mechatronics.TagFormObject to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.TagFormObject NXOpen.Mechatronics.TagFormCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.TagFormObject with the given name.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with given name.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.TagFormObject . |
NXOpen.Mechatronics.TagFormObject [] NXOpen.Mechatronics.TagFormCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.TagFormObject objects.
|
get |
Returns the tag of this object.