NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SlidingJoint builder. More...
Properties | |
unsafe NXOpen.Point | AttachPoint [get, set] |
Returns or sets the anchor point of attach. More... | |
unsafe bool | EnableLowerLimit [get, set] |
Returns or sets the lower limit option. More... | |
unsafe bool | EnableUpperLimit [get, set] |
Returns or sets the upper limit option. More... | |
unsafe NXOpen.Point | FeedbackPoint [get, set] |
Returns or sets the position of visual feedback point. More... | |
unsafe NXOpen.Expression | LowerLimit [get] |
Returns the lower limit. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset value. More... | |
unsafe NXOpen.Expression | UpperLimit [get] |
Returns the upper limit. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.SlidingJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.SlidingJointCollection.CreateSlidingJointBuilder
Created in NX7.5.1
|
getset |
Returns or sets the anchor point of attach.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the position of visual feedback point.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower limit.
The lower limit setup for joint movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the offset value.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper limit.
The upper limit setup for joint movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")