NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SignalConnectionBuilder More...
Public Types | |
enum | DataType { Unknown, Integer, Float, Boolean, String } |
Represents the OPC signal data type. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SignalAdapter | AdapterTag [get, set] |
Returns or sets the adapter object. More... | |
unsafe string | OPCServerName [get, set] |
Returns or sets the opc Server More... | |
unsafe NXOpen.Mechatronics.OPCClientBuilder.TagAccess | OPCSignalAccess [get, set] |
Returns or sets the OPC access previlege type. More... | |
unsafe string | OPCSignalName [get, set] |
Returns or sets the OPC signal name. More... | |
unsafe NXOpen.Mechatronics.SignalConnectionBuilder.DataType | OPCSignalType [get, set] |
Returns or sets the OPC signal type. More... | |
unsafe string | ResultName [get, set] |
Returns or sets the mapping result name. More... | |
unsafe NXOpen.NXObject | SignalTag [get, set] |
Returns or sets the signal object. More... | |
unsafe int | StreamIO [get, set] |
Returns or sets the mapping direction. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.SignalConnectionBuilder
To create a new instance of this class, use NXOpen.Mechatronics.SignalConnectionCollection.CreateSignalConnectionBuilder
Created in NX8.5.0
|
getset |
Returns or sets the adapter object.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the opc Server
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the OPC access previlege type.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the OPC signal name.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the OPC signal type.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the mapping result name.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the signal object.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the mapping direction.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")