NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SignalBuilder builder. More...
Classes | |
struct | _Signal |
Represents Signal definition structure. | |
struct | Signal |
Represents Signal definition structure. More... | |
Public Types | |
enum | IOType { Input, Output } |
Represents the IO type. More... | |
enum | ExternalSignalIOType { Input, Output, Inout } |
Represents the external signal IO type. More... | |
enum | DataType { Bool, Int, Double } |
Represents the data type. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.SignalBuilder.Signal | GetSignalData () |
Gets signal data. More... | |
unsafe void | SetSignalData (NXOpen.Mechatronics.SignalBuilder.Signal signalData) |
Sets signal data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.SignalBuilder builder.
To create a new instance of this class, use NXOpen.Mechatronics.SignalCollection.CreateSignalBuilder
Created in NX11.0.0
unsafe NXOpen.Mechatronics.SignalBuilder.Signal NXOpen.Mechatronics.SignalBuilder.GetSignalData | ( | ) |
Gets signal data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.SignalBuilder.SetSignalData | ( | NXOpen.Mechatronics.SignalBuilder.Signal | signalData | ) |
Sets signal data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
signalData |
|
getset |
Returns or sets the name.
The Signal name must be unique in the context of assembly and it should be selected from NXOpen.Mechatronics.SymbolTable .
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")