NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SignalAdapterBuilder . More...
Classes | |
struct | _ParameterData |
Defines the parameter data. | |
struct | _SignalData |
Defines the signal data. | |
struct | ParameterData |
Defines the parameter data. More... | |
struct | SignalData |
Defines the signal data. More... | |
Public Types | |
enum | DataType { Bool, Int, Double } |
Represents the data type. More... | |
enum | DataPortType { Input, Output } |
Represents the data port type. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.SignalAdapterBuilder.ParameterData[] | GetParameterData () |
Gets all parameter data. More... | |
unsafe void | SetParameterData (NXOpen.Mechatronics.SignalAdapterBuilder.ParameterData[] parameterData) |
Sets all parameter data. More... | |
unsafe NXOpen.Mechatronics.SignalAdapterBuilder.SignalData[] | GetSignalData () |
Gets all signal data. More... | |
unsafe void | SetSignalData (NXOpen.Mechatronics.SignalAdapterBuilder.SignalData[] signalData) |
Sets all signal data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | MaxSignalId [get, set] |
Returns or sets the maximum signal id. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.SignalAdapterBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.SignalAdapterCollection.CreateSignalAdapterBuilder
Created in NX8.5.0
unsafe NXOpen.Mechatronics.SignalAdapterBuilder.ParameterData [] NXOpen.Mechatronics.SignalAdapterBuilder.GetParameterData | ( | ) |
Gets all parameter data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.SignalAdapterBuilder.SignalData [] NXOpen.Mechatronics.SignalAdapterBuilder.GetSignalData | ( | ) |
Gets all signal data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.SignalAdapterBuilder.SetParameterData | ( | NXOpen.Mechatronics.SignalAdapterBuilder.ParameterData[] | parameterData | ) |
Sets all parameter data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
parameterData | Array of parameter data |
unsafe void NXOpen.Mechatronics.SignalAdapterBuilder.SetSignalData | ( | NXOpen.Mechatronics.SignalAdapterBuilder.SignalData[] | signalData | ) |
Sets all signal data.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
signalData | Array of signal data |
|
getset |
Returns or sets the maximum signal id.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")