NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SensorsActuatorsListBuilder . More...
Classes | |
struct | _ParameterData |
Defines the parameter data. | |
struct | ParameterData |
Defines the parameter data. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.SensorsActuatorsListBuilder.ParameterData[] | GetParameterData () |
Gets all parameter data. More... | |
unsafe void | SetParameterData (NXOpen.Mechatronics.SensorsActuatorsListBuilder.ParameterData[] parameterData) |
Sets all parameter data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ObjectName [get, set] |
Returns or sets the object name More... | |
unsafe string | SimitFolder [get, set] |
Returns or sets the simit folder name More... | |
unsafe string | SimitTemplate [get, set] |
Returns or sets the simit template name More... | |
Represents a NXOpen.Mechatronics.SensorsActuatorsListBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateSensorsActuatorsListBuilder
Created in NX11.0.0
unsafe NXOpen.Mechatronics.SensorsActuatorsListBuilder.ParameterData [] NXOpen.Mechatronics.SensorsActuatorsListBuilder.GetParameterData | ( | ) |
Gets all parameter data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.SensorsActuatorsListBuilder.SetParameterData | ( | NXOpen.Mechatronics.SensorsActuatorsListBuilder.ParameterData[] | parameterData | ) |
Sets all parameter data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
parameterData | Array of Parameter data |
|
getset |
Returns or sets the object name
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the simit folder name
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the simit template name
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")