NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ScrewJoint builder. More...
Properties | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets a value that specifies axis vector. More... | |
unsafe NXOpen.Expression | ExpressionRatio [get] |
Returns a value that indicates ratio value for the screw joint. More... | |
unsafe NXOpen.Point | PointOrigin [get, set] |
Returns or sets a value that indicates the origin point. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.ScrewJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.ScrewJointCollection.CreateScrewJointBuilder
Created in NX11.0.0
|
getset |
Returns or sets a value that specifies axis vector.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns a value that indicates ratio value for the screw joint.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets a value that indicates the origin point.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")