NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SHMSignalConnectionBuilder More...
Public Types | |
enum | DataType { Bool, Int, Double } |
Represents the data type. More... | |
enum | SHMSignalAccessType { Read, Write } |
Represents the SHM Signal access type. More... | |
enum | StreamIOType { Tomcd, Toshm } |
Represents the mapping data sream direction. More... | |
enum | EndianType { Little, Big } |
Represents the endian type. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SignalAdapter | AdapterObject [get, set] |
Returns or sets the adapter object. More... | |
unsafe NXOpen.Mechatronics.SHMSignalConnectionBuilder.EndianType | Endian [get, set] |
Returns or sets the endian type. More... | |
unsafe string | ResultName [get, set] |
Returns or sets the mapping result name. More... | |
unsafe string | SHMName [get, set] |
Returns or sets the SHM name. More... | |
unsafe NXOpen.Mechatronics.SHMSignalConnectionBuilder.SHMSignalAccessType | SHMSignalAccess [get, set] |
Returns or sets the SHM access previlege type. More... | |
unsafe string | SHMSignalName [get, set] |
Returns or sets the SHM signal name. More... | |
unsafe NXOpen.Mechatronics.SHMSignalConnectionBuilder.DataType | SHMSignalType [get, set] |
Returns or sets the SHM signal type. More... | |
unsafe NXOpen.NXObject | SignalObject [get, set] |
Returns or sets the signal object. More... | |
unsafe NXOpen.Mechatronics.SHMSignalConnectionBuilder.StreamIOType | StreamIO [get, set] |
Returns or sets the data stream direction. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.SHMSignalConnectionBuilder
To create a new instance of this class, use NXOpen.Mechatronics.SHMSignalConnectionCollection.CreateSHMSignalConnectionBuilder
Created in NX9.0.0
|
getset |
Returns or sets the adapter object.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the endian type.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the mapping result name.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the SHM name.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the SHM access previlege type.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the SHM signal name.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the SHM signal type.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the signal object.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the data stream direction.
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")