NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SCOUTImportBuilder , Nothing happened and no object returned when commit this builder More...
Public Member Functions | |
unsafe void | ImportFromScout (NXOpen.Mechatronics.CamProfileBuilder camProfile) |
Read the segments information from file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ImportFile [get, set] |
Returns or sets the import file name More... | |
Represents a NXOpen.Mechatronics.SCOUTImportBuilder , Nothing happened and no object returned when commit this builder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateSCOUTImportBuilder
Created in NX9.0.0
unsafe void NXOpen.Mechatronics.SCOUTImportBuilder.ImportFromScout | ( | NXOpen.Mechatronics.CamProfileBuilder | camProfile | ) |
Read the segments information from file
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
camProfile | Cam Profile Builder |
|
getset |
Returns or sets the import file name
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")