NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.RuntimeFormulaParameterBuilder builder More...
Properties | |
unsafe string | Alias [get, set] |
Returns or sets the Alias More... | |
unsafe NXOpen.NXObject | ParameterPhysics [get, set] |
Returns or sets the ParameterPhysics More... | |
unsafe int | RuntimePropertyTag [get, set] |
Returns or sets the RuntimePropertyIndex More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.RuntimeFormulaParameterBuilder builder
To create a new instance of this class, use NXOpen.Mechatronics.RuntimeFormulaCollection.CreateRuntimeFormulaParameterBuilder
Created in NX8.5.0
|
getset |
Returns or sets the Alias
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the ParameterPhysics
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the RuntimePropertyIndex
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")