NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.RuntimeBehaviorBuilder . More...
Public Member Functions | |
unsafe void | StoreExecutableCode (string fileSpec, string source) |
Stores executable code for source More... | |
unsafe void | SetPhysicsObject (string className, int propIndex, NXOpen.NXObject physicsObject) |
Sets physics object More... | |
unsafe void | SetReplacementCode (NXOpen.NXObject physicsObject) |
Sets byte code for replacement More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe string | Source [get, set] |
Returns or sets the source. More... | |
Represents a NXOpen.Mechatronics.RuntimeBehaviorBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.RuntimeBehaviorCollection.CreateRuntimeBehaviorBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.RuntimeBehaviorBuilder.SetPhysicsObject | ( | string | className, |
int | propIndex, | ||
NXOpen.NXObject | physicsObject | ||
) |
Sets physics object
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
className | |
propIndex | |
physicsObject |
unsafe void NXOpen.Mechatronics.RuntimeBehaviorBuilder.SetReplacementCode | ( | NXOpen.NXObject | physicsObject | ) |
Sets byte code for replacement
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
physicsObject |
unsafe void NXOpen.Mechatronics.RuntimeBehaviorBuilder.StoreExecutableCode | ( | string | fileSpec, |
string | source | ||
) |
Stores executable code for source
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
fileSpec | The file specification |
source | The runtime behavior code |
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the source.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")