NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.RequirementCollection More...
Public Member Functions | |
NXOpen.Mechatronics.Requirement[] | ToArray () |
Returns an array of NXOpen.Mechatronics.Requirement objects. More... | |
unsafe NXOpen.Mechatronics.RequirementBuilder | CreateRequirementBuilder (NXOpen.Mechatronics.Requirement @object) |
Create builder for Requirement class More... | |
unsafe NXOpen.Mechatronics.Requirement | FindObject (string name) |
Finds the NXOpen.Mechatronics.Requirement object with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.RequirementCollection
To obtain an instance of this class, refer to NXOpen.Mechatronics.MechatronicsManager
Created in NX8.5.0
unsafe NXOpen.Mechatronics.RequirementBuilder NXOpen.Mechatronics.RequirementCollection.CreateRequirementBuilder | ( | NXOpen.Mechatronics.Requirement @ | object | ) |
Create builder for Requirement class
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
object | NXOpen.Mechatronics.Requirement to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.Requirement NXOpen.Mechatronics.RequirementCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.Requirement object with the given name.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | Name of the requirement object, actually it shall be handle. |
NXOpen.Mechatronics.Requirement [] NXOpen.Mechatronics.RequirementCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.Requirement objects.
|
get |
Returns the tag of this object.