NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ReplacePhysicsBuilder builder. More...
Public Member Functions | |
unsafe void | ScanPhysicsObject (NXOpen.Assemblies.Component replacedPartOcc) |
Scans physics objects in context More... | |
unsafe void | MappingNewphysicsFileid (string originalPhysicsObjectPrototypeFileId, string newFileId) |
Maps new physics file id according to the original file id More... | |
unsafe void | MappingNewphysicsObject (string originalPhysicsObjectPrototypeFileId, NXOpen.NXObject newPhysicsObj) |
Maps new physics object according to the original file id More... | |
unsafe void | SetReplacementStatus (bool status) |
Set the replacement status More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ReplacePhysicsBuilder builder.
This class migrates physics objects from replaced component to replacement component in MCD environment, and regeneration of every physics object is done by its own JA interface.
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateReplacePhysicsBuilder
Created in NX8.0.0
unsafe void NXOpen.Mechatronics.ReplacePhysicsBuilder.MappingNewphysicsFileid | ( | string | originalPhysicsObjectPrototypeFileId, |
string | newFileId | ||
) |
Maps new physics file id according to the original file id
Created in NX8.5.0
Deprecated in NX9.0.0. Use NXOpen.Mechatronics.ReplacePhysicsBuilder.MappingNewphysicsObject instead.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newFileId | The new file id |
unsafe void NXOpen.Mechatronics.ReplacePhysicsBuilder.MappingNewphysicsObject | ( | string | originalPhysicsObjectPrototypeFileId, |
NXOpen.NXObject | newPhysicsObj | ||
) |
Maps new physics object according to the original file id
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
originalPhysicsObjectPrototypeFileId | The original physics object file id |
newPhysicsObj | The new physics object to replace |
unsafe void NXOpen.Mechatronics.ReplacePhysicsBuilder.ScanPhysicsObject | ( | NXOpen.Assemblies.Component | replacedPartOcc | ) |
Scans physics objects in context
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
replacedPartOcc | The replaced part occurence |
unsafe void NXOpen.Mechatronics.ReplacePhysicsBuilder.SetReplacementStatus | ( | bool | status | ) |
Set the replacement status
Created in NX8.5.2
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
status | The replacement status |