NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.Relay builder. More...
Properties | |
unsafe NXOpen.Expression | LowerLimit [get] |
Returns the lower switch point used to judge whether need to switch the state. More... | |
unsafe int | PersistentTag [get, set] |
Returns or sets the Persistent Tag used in the physics object More... | |
unsafe NXOpen.SelectNXObject | SelectedPhysicsObject [get] |
Returns the physics select. More... | |
unsafe NXOpen.Expression | UpperLimit [get] |
Returns the upper switch point used to judge whether need to switch the state. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.Relay builder.
To create a new instance of this class, use NXOpen.Mechatronics.RelayCollection.CreateRelayBuilder
Created in NX11.0.0
|
get |
Returns the lower switch point used to judge whether need to switch the state.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the Persistent Tag used in the physics object
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the physics select.
This can be a physics object.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper switch point used to judge whether need to switch the state.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")