NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ReadWriteDeviceBuilder . More...
Public Types | |
enum | DeviceType { Reader, Writer } |
the device types. More... | |
enum | ExecuteMode { None, Always, OnceOnly } |
the execute modes. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.TagFormObject | GetForm () |
Gets the form NXOpen.Mechatronics.TagFormObject object. More... | |
unsafe void | SetForm (NXOpen.Mechatronics.TagFormObject form) |
Sets the form NXOpen.Mechatronics.TagFormObject object. More... | |
unsafe NXOpen.Mechatronics.TagTableObject | GetTable () |
Gets the table NXOpen.Mechatronics.TagTableObject object. More... | |
unsafe void | SetTable (NXOpen.Mechatronics.TagTableObject table) |
Sets the table NXOpen.Mechatronics.TagTableObject object. More... | |
unsafe NXOpen.Mechatronics.ReadWriteDeviceBuilder.DeviceType | GetDeviceType () |
Gets device type. More... | |
unsafe void | SetDeviceType (NXOpen.Mechatronics.ReadWriteDeviceBuilder.DeviceType type) |
Sets device type. More... | |
unsafe NXOpen.Mechatronics.ReadWriteDeviceBuilder.ExecuteMode | GetExecuteMode () |
Gets execute mode. More... | |
unsafe void | SetExecuteMode (NXOpen.Mechatronics.ReadWriteDeviceBuilder.ExecuteMode mode) |
Sets execute mode. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Mechatronics.SelectCollisionSensor | Sensor [get] |
Returns the selected sensor NXOpen.Mechatronics.CollisionSensor object. More... | |
Represents a NXOpen.Mechatronics.ReadWriteDeviceBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.ReadWriteDeviceCollection.CreateReadWriteDeviceBuilder
Created in NX10.0.0
unsafe NXOpen.Mechatronics.ReadWriteDeviceBuilder.DeviceType NXOpen.Mechatronics.ReadWriteDeviceBuilder.GetDeviceType | ( | ) |
Gets device type.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Mechatronics.ReadWriteDeviceBuilder.ExecuteMode NXOpen.Mechatronics.ReadWriteDeviceBuilder.GetExecuteMode | ( | ) |
Gets execute mode.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Mechatronics.TagFormObject NXOpen.Mechatronics.ReadWriteDeviceBuilder.GetForm | ( | ) |
Gets the form NXOpen.Mechatronics.TagFormObject object.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Mechatronics.TagTableObject NXOpen.Mechatronics.ReadWriteDeviceBuilder.GetTable | ( | ) |
Gets the table NXOpen.Mechatronics.TagTableObject object.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Mechatronics.ReadWriteDeviceBuilder.SetDeviceType | ( | NXOpen.Mechatronics.ReadWriteDeviceBuilder.DeviceType | type | ) |
Sets device type.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
type |
unsafe void NXOpen.Mechatronics.ReadWriteDeviceBuilder.SetExecuteMode | ( | NXOpen.Mechatronics.ReadWriteDeviceBuilder.ExecuteMode | mode | ) |
Sets execute mode.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
mode |
unsafe void NXOpen.Mechatronics.ReadWriteDeviceBuilder.SetForm | ( | NXOpen.Mechatronics.TagFormObject | form | ) |
Sets the form NXOpen.Mechatronics.TagFormObject object.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
form |
unsafe void NXOpen.Mechatronics.ReadWriteDeviceBuilder.SetTable | ( | NXOpen.Mechatronics.TagTableObject | table | ) |
Sets the table NXOpen.Mechatronics.TagTableObject object.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
table |
|
getset |
Returns or sets the name.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the selected sensor NXOpen.Mechatronics.CollisionSensor object.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")