NXOpen .NET Reference
12.0.0
|
Represents a collection of Proxy Object. More...
Public Member Functions | |
NXOpen.Mechatronics.ProxyObject[] | ToArray () |
Returns an array of NXOpen.Mechatronics.ProxyObject objects. More... | |
unsafe NXOpen.Mechatronics.ProxyObjectBuilder | CreateProxyObjectBuilder (NXOpen.Mechatronics.ProxyObject proxyObject) |
Creates a NXOpen.Mechatronics.ProxyObjectBuilder . More... | |
unsafe NXOpen.Mechatronics.ProxyObjectParameterBuilder | CreateProxyObjectParameterBuilder () |
Creates a NXOpen.Mechatronics.ProxyObjectParameterBuilder More... | |
unsafe NXOpen.Mechatronics.ProxyObject | FindObject (string name) |
Finds the NXOpen.Mechatronics.ProxyObject with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Proxy Object.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX8.5.0
unsafe NXOpen.Mechatronics.ProxyObjectBuilder NXOpen.Mechatronics.ProxyObjectCollection.CreateProxyObjectBuilder | ( | NXOpen.Mechatronics.ProxyObject | proxyObject | ) |
Creates a NXOpen.Mechatronics.ProxyObjectBuilder .
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
proxyObject | NXOpen.Mechatronics.ProxyObject to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Mechatronics.ProxyObjectParameterBuilder NXOpen.Mechatronics.ProxyObjectCollection.CreateProxyObjectParameterBuilder | ( | ) |
Creates a NXOpen.Mechatronics.ProxyObjectParameterBuilder
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.ProxyObject NXOpen.Mechatronics.ProxyObjectCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.ProxyObject with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX8.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.ProxyObject . |
NXOpen.Mechatronics.ProxyObject [] NXOpen.Mechatronics.ProxyObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.ProxyObject objects.
|
get |
Returns the tag of this object.