NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PreventCollision builder. More...
Public Member Functions | |
unsafe void | SetFirstBody (NXOpen.DisplayableObject firstBody) |
Sets the first object. More... | |
unsafe void | SetSecondBody (NXOpen.DisplayableObject secondBody) |
Sets the second object. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | FirstBody [get] |
Returns the first object. More... | |
unsafe NXOpen.SelectDisplayableObject | SecondBody [get] |
Returns the second object. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.PreventCollision builder.
To create a new instance of this class, use NXOpen.Mechatronics.PreventCollisionCollection.CreatePreventCollisionBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.PreventCollisionBuilder.SetFirstBody | ( | NXOpen.DisplayableObject | firstBody | ) |
Sets the first object.
This can be a NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.CollisionBody or NXOpen.Mechatronics.CollisionSensor .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
firstBody |
unsafe void NXOpen.Mechatronics.PreventCollisionBuilder.SetSecondBody | ( | NXOpen.DisplayableObject | secondBody | ) |
Sets the second object.
This can be a NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.CollisionBody or NXOpen.Mechatronics.CollisionSensor .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
secondBody |
|
get |
Returns the first object.
This can be a NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.CollisionBody or NXOpen.Mechatronics.CollisionSensor .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the second object.
This can be a NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.CollisionBody or NXOpen.Mechatronics.CollisionSensor .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")