NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PointOnCurveJoint builder More...
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetConnectedCurves () |
Get the connected curves which the attachment will move along More... | |
unsafe void | SetConnectedCurves (NXOpen.NXObject[] curves) |
Set the connected curves which the attachment will move along More... | |
unsafe void | EvaluatePath (NXOpen.NXObject[] curves) |
Evaluate the path. More... | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the axis vector which is tangent to the connected curve at the selected point More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset specifies the "Zero Point" on the curve whose distance to the point along the curve is the offset value. More... | |
unsafe NXOpen.Point | PointOnCurve [get, set] |
Returns or sets the selected point on curve More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Represents a NXOpen.Mechatronics.PointOnCurveJoint builder
To create a new instance of this class, use NXOpen.Mechatronics.PointOnCurveJointCollection.CreatePointOnCurveJointBuilder
Default values.
Property | Value |
---|---|
Offset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.Mechatronics.PointOnCurveJointBuilder.EvaluatePath | ( | NXOpen.NXObject[] | curves | ) |
Evaluate the path.
If there is no path, create it, otherwise evaluate it.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
curves | curve or edge |
unsafe NXOpen.NXObject [] NXOpen.Mechatronics.PointOnCurveJointBuilder.GetConnectedCurves | ( | ) |
Get the connected curves which the attachment will move along
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.PointOnCurveJointBuilder.SetConnectedCurves | ( | NXOpen.NXObject[] | curves | ) |
Set the connected curves which the attachment will move along
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
curves | curve or edge |
|
getset |
Returns or sets the axis vector which is tangent to the connected curve at the selected point
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the offset specifies the "Zero Point" on the curve whose distance to the point along the curve is the offset value.
Zero Point is on the opposite direction of the axis with respect to the point on the curve.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected point on curve
Created in NX9.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")