NXOpen .NET Reference
12.0.0
|
Represents a collection of Pneumatic Cylinder. More...
Public Member Functions | |
NXOpen.Mechatronics.PneumaticCylinder[] | ToArray () |
Returns an array of NXOpen.Mechatronics.PneumaticCylinder objects. More... | |
unsafe NXOpen.Mechatronics.PneumaticCylinderBuilder | CreatePneumaticCylinderBuilder (NXOpen.Mechatronics.PneumaticCylinder pneumaticCylinder) |
Creates a NXOpen.Mechatronics.PneumaticCylinderBuilder . More... | |
unsafe NXOpen.Mechatronics.PneumaticCylinder | FindObject (string name) |
Finds the NXOpen.Mechatronics.PneumaticCylinder with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Pneumatic Cylinder.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX11.0.0
unsafe NXOpen.Mechatronics.PneumaticCylinderBuilder NXOpen.Mechatronics.PneumaticCylinderCollection.CreatePneumaticCylinderBuilder | ( | NXOpen.Mechatronics.PneumaticCylinder | pneumaticCylinder | ) |
Creates a NXOpen.Mechatronics.PneumaticCylinderBuilder .
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
pneumaticCylinder | NXOpen.Mechatronics.PneumaticCylinder to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.PneumaticCylinder NXOpen.Mechatronics.PneumaticCylinderCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.PneumaticCylinder with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.PneumaticCylinder . |
NXOpen.Mechatronics.PneumaticCylinder [] NXOpen.Mechatronics.PneumaticCylinderCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.PneumaticCylinder objects.
|
get |
Returns the tag of this object.