NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PMNavFolderObjectCollection More...
Public Member Functions | |
NXOpen.Mechatronics.PMNavFolderObject[] | ToArray () |
Returns an array of NXOpen.Mechatronics.PMNavFolderObject objects. More... | |
unsafe NXOpen.Mechatronics.PMNavFolderObject | FindObject (string name) |
Finds the NXOpen.Mechatronics.PMNavFolderObject object with the given name. More... | |
unsafe NXOpen.Mechatronics.PMNavFolderObject | FindByObject (NXOpen.TaggedObject @object) |
Finds the NXOpen.Mechatronics.PMNavFolderObject object with the given physics object. More... | |
unsafe NXOpen.Mechatronics.PMNavFolderObject | Create (string name) |
Creates the NXOpen.Mechatronics.PMNavFolderObject object with the given name. More... | |
unsafe void | Delete (NXOpen.Mechatronics.PMNavFolderObject folder, bool isDeleteMember) |
Deletes the NXOpen.Mechatronics.PMNavFolderObject object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.PMNavFolderObjectCollection
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX9.0.0
unsafe NXOpen.Mechatronics.PMNavFolderObject NXOpen.Mechatronics.PMNavFolderObjectCollection.Create | ( | string | name | ) |
Creates the NXOpen.Mechatronics.PMNavFolderObject object with the given name.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.PMNavFolderObject . |
unsafe void NXOpen.Mechatronics.PMNavFolderObjectCollection.Delete | ( | NXOpen.Mechatronics.PMNavFolderObject | folder, |
bool | isDeleteMember | ||
) |
Deletes the NXOpen.Mechatronics.PMNavFolderObject object.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
folder | |
isDeleteMember | Delete its members or not |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.PMNavFolderObject NXOpen.Mechatronics.PMNavFolderObjectCollection.FindByObject | ( | NXOpen.TaggedObject @ | object | ) |
Finds the NXOpen.Mechatronics.PMNavFolderObject object with the given physics object.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
object | The physics object belonging to the NXOpen.Mechatronics.PMNavFolderObject . |
unsafe NXOpen.Mechatronics.PMNavFolderObject NXOpen.Mechatronics.PMNavFolderObjectCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.PMNavFolderObject object with the given name.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.PMNavFolderObject . |
NXOpen.Mechatronics.PMNavFolderObject [] NXOpen.Mechatronics.PMNavFolderObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.PMNavFolderObject objects.
|
get |
Returns the tag of this object.