NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PMNavFolderLocatorCollection More...
Public Member Functions | |
NXOpen.Mechatronics.PMNavFolderLocator[] | ToArray () |
Returns an array of NXOpen.Mechatronics.PMNavFolderLocator objects. More... | |
unsafe NXOpen.Mechatronics.PMNavFolderLocator | FindObject (string name) |
Finds the NXOpen.Mechatronics.PMNavFolderLocator object with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.PMNavFolderLocatorCollection
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.PMNavFolderLocator NXOpen.Mechatronics.PMNavFolderLocatorCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.PMNavFolderLocator object with the given name.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.PMNavFolderLocator . |
NXOpen.Mechatronics.PMNavFolderLocator [] NXOpen.Mechatronics.PMNavFolderLocatorCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.PMNavFolderLocator objects.
|
get |
Returns the tag of this object.