NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ObjectSink builder. More...
Public Types | |
enum | DeleteSourceType { Anycopiedobjects, Selectedsources } |
the delete option. More... | |
Public Member Functions | |
unsafe void | SetCollisionSensor (NXOpen.Mechatronics.CollisionSensor[] objects) |
Sets the collision sensor object. More... | |
unsafe void | SetSource (NXOpen.NXObject[] objects) |
Sets the source. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectCollisionSensorList | CollisionSensor [get] |
Returns the object select. More... | |
unsafe NXOpen.Mechatronics.ObjectSinkBuilder.DeleteSourceType | DeleteSource [get, set] |
Returns or sets the option to delete source. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.SelectNXObjectList | Source [get] |
Returns the source select. More... | |
Represents a NXOpen.Mechatronics.ObjectSink builder.
To create a new instance of this class, use NXOpen.Mechatronics.ObjectSinkCollection.CreateObjectSinkBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.ObjectSinkBuilder.SetCollisionSensor | ( | NXOpen.Mechatronics.CollisionSensor[] | objects | ) |
Sets the collision sensor object.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
objects | Collision Sensor objects |
unsafe void NXOpen.Mechatronics.ObjectSinkBuilder.SetSource | ( | NXOpen.NXObject[] | objects | ) |
Sets the source.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
objects | Source objects |
|
get |
Returns the object select.
This can be a NXOpen.Mechatronics.CollisionSensor .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the option to delete source.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the source select.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")