NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.MotionProfile builder. More...
Public Types | |
enum | MasterValueUnit { Linear, Rotary, Time } |
the Master Unit types More... | |
enum | SlaveValueUnit { LinearPosition, RotaryPosition, LinearSpeed, RotarySpeed } |
the Slave Unit types More... | |
enum | ProfileCyclicType { RelativeCyclic, Cyclic, NonCyclic } |
Indicates which cyclic type should be take. More... | |
Public Member Functions | |
unsafe void | AddElement (NXOpen.NXObject part, string name, double masterPos, double slavePos, double vin, double vout, double ain, double aout, bool vinEqVout, bool ainEqAout, bool constantSpeed) |
Add element to builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.MotionProfileBuilder.ProfileCyclicType | CyclicType [get, set] |
Returns or sets the cyclic type of a cam profile More... | |
unsafe bool | IsForElecCam [get, set] |
Returns or sets the indicator that a motion profile is designed for a electronic cam More... | |
unsafe NXOpen.Expression | MasterMaximum [get] |
Returns the masterMax. More... | |
unsafe NXOpen.Expression | MasterMinimum [get] |
Returns the masterMin. More... | |
unsafe NXOpen.Mechatronics.MotionProfileBuilder.MasterValueUnit | MasterUnit [get, set] |
Returns or sets the masterUnit. More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | SlaveMaximum [get] |
Returns the slaveMax. More... | |
unsafe NXOpen.Expression | SlaveMinimum [get] |
Returns the slaveMin. More... | |
unsafe NXOpen.Mechatronics.MotionProfileBuilder.SlaveValueUnit | SlaveUnit [get, set] |
Returns or sets the slaveUnit. More... | |
Represents a NXOpen.Mechatronics.MotionProfile builder.
To create a new instance of this class, use NXOpen.Mechatronics.MotionProfileCollection.CreateMotionProfileBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.MotionProfileBuilder.AddElement | ( | NXOpen.NXObject | part, |
string | name, | ||
double | masterPos, | ||
double | slavePos, | ||
double | vin, | ||
double | vout, | ||
double | ain, | ||
double | aout, | ||
bool | vinEqVout, | ||
bool | ainEqAout, | ||
bool | constantSpeed | ||
) |
Add element to builder.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
part | |
name | |
masterPos | |
slavePos | |
vin | |
vout | |
ain | |
aout | |
vinEqVout | |
ainEqAout | |
constantSpeed |
|
getset |
Returns or sets the cyclic type of a cam profile
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the indicator that a motion profile is designed for a electronic cam
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the masterMax.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the masterMin.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the masterUnit.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the slaveMax.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the slaveMin.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the slaveUnit.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")