NXOpen .NET Reference
12.0.0
|
Represents Mechatronics session More...
Public Types | |
enum | SimulationAction { Start, Restart, Pause, Resume, Stop } |
Represents the action of simulation. More... | |
Public Member Functions | |
unsafe void | PerformSimulation (NXOpen.Mechatronics.MechatronicsSession.SimulationAction action) |
Control the Simulation. More... | |
unsafe void | GetLogicalTypes (out string[] logicalTypeNames, out string[] logicalTypeBitmaps) |
Gets defined logical types in configuration file More... | |
unsafe void | GetLogicalAttributeNames (out string[] attributeNames) |
Gets defined logical attribute names in configuration file More... | |
unsafe string[] | GetLogicalAttributeValues (NXOpen.Mechatronics.LogicObject logicalObject, string[] attributeNames) |
Gets attribute values of logical object More... | |
unsafe NXOpen.Mechatronics.LogicObject[] | GetExportableLogicalObjects (NXOpen.Mechatronics.LogicObject logicalObject) |
Gets exportable logical objects More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents Mechatronics session
To obtain an instance of this class, refer to NXOpen.Session
Created in NX9.0.0
unsafe NXOpen.Mechatronics.LogicObject [] NXOpen.Mechatronics.MechatronicsSession.GetExportableLogicalObjects | ( | NXOpen.Mechatronics.LogicObject | logicalObject | ) |
Gets exportable logical objects
Created in NX9.0.0
License requirements: None.
logicalObject | Logical object |
unsafe void NXOpen.Mechatronics.MechatronicsSession.GetLogicalAttributeNames | ( | out string[] | attributeNames | ) |
Gets defined logical attribute names in configuration file
Created in NX9.0.0
License requirements: None.
attributeNames | Array of defined attribute names |
unsafe string [] NXOpen.Mechatronics.MechatronicsSession.GetLogicalAttributeValues | ( | NXOpen.Mechatronics.LogicObject | logicalObject, |
string[] | attributeNames | ||
) |
Gets attribute values of logical object
Created in NX9.0.0
License requirements: None.
logicalObject | Logical object |
attributeNames | Array of logical attribute names |
unsafe void NXOpen.Mechatronics.MechatronicsSession.GetLogicalTypes | ( | out string[] | logicalTypeNames, |
out string[] | logicalTypeBitmaps | ||
) |
Gets defined logical types in configuration file
Created in NX9.0.0
License requirements: None.
logicalTypeNames | Array of type names |
logicalTypeBitmaps | Array of type bitmaps |
unsafe void NXOpen.Mechatronics.MechatronicsSession.PerformSimulation | ( | NXOpen.Mechatronics.MechatronicsSession.SimulationAction | action | ) |
Control the Simulation.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
action |
|
get |
Returns the tag of this object.