NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.LimitSwitch builder. More...
Properties | |
unsafe bool | EnableLowerLimit [get, set] |
Returns or sets the lower limit option. More... | |
unsafe bool | EnableUpperLimit [get, set] |
Returns or sets the upper limit option. More... | |
unsafe NXOpen.Expression | LowerLimit [get] |
Returns the lower limit used to judge whether need to switch the state. More... | |
unsafe int | PersistentTag [get, set] |
Returns or sets the Persistent Tag used in the physics object More... | |
unsafe NXOpen.SelectNXObject | SelectedPhysicsObject [get] |
Returns the physics select. More... | |
unsafe NXOpen.Expression | UpperLimit [get] |
Returns the upper limit used to judge whether need to switch the state. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.LimitSwitch builder.
To create a new instance of this class, use NXOpen.Mechatronics.LimitSwitchCollection.CreateLimitSwitchBuilder
Created in NX11.0.0
|
getset |
Returns or sets the lower limit option.
If the enable is true, then the physics object will be applied a lower limit.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the upper limit option.
If the enable is true, then the physics object will be applied an upper limit.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower limit used to judge whether need to switch the state.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the Persistent Tag used in the physics object
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the physics select.
This can be a physics object.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper limit used to judge whether need to switch the state.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")