NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.HydraulicValve builder. More...
Public Types | |
enum | OutputValveType { FourWay, ThreeWay } |
the Valve types. More... | |
Public Member Functions | |
unsafe void | SetCylinders (NXOpen.Mechatronics.HydraulicCylinder[] cylinders) |
the Cylinders. More... | |
Properties | |
unsafe NXOpen.Expression | ControlInput [get] |
Returns the initial control input. More... | |
unsafe NXOpen.Mechatronics.SelectHydraulicCylinderList | Cylinders [get] |
Returns the Cylinder. More... | |
unsafe NXOpen.Expression | ExhaustPressure [get] |
Returns the initial exhaust pressure. More... | |
unsafe NXOpen.Expression | NominalFlow [get] |
Returns the initial nominal flow. More... | |
unsafe NXOpen.Expression | NominalPressure [get] |
Returns the initial nominal pressure. More... | |
unsafe NXOpen.Expression | SupplyPressure [get] |
Returns the initial supply pressure. More... | |
unsafe NXOpen.Mechatronics.HydraulicValveBuilder.OutputValveType | ValveType [get, set] |
Returns or sets the valve type. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.HydraulicValve builder.
To create a new instance of this class, use NXOpen.Mechatronics.HydraulicValveCollection.CreateHydraulicValveBuilder
Created in NX11.0.0
unsafe void NXOpen.Mechatronics.HydraulicValveBuilder.SetCylinders | ( | NXOpen.Mechatronics.HydraulicCylinder[] | cylinders | ) |
the Cylinders.
Sets the cylinder array.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
cylinders | Input geometries |
|
get |
Returns the initial control input.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the Cylinder.
This can be a HydraulicCylinder .
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial exhaust pressure.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial nominal flow.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial nominal pressure.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial supply pressure.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the valve type.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")