NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.HingeJoint builder. More...
Properties | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the axis vector. More... | |
unsafe bool | EnableLowerLimit [get, set] |
Returns or sets the lower limit option. More... | |
unsafe bool | EnableUpperLimit [get, set] |
Returns or sets the upper limit option. More... | |
unsafe NXOpen.Expression | LowerLimit [get] |
Returns the lower limit. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the origin point. More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle. More... | |
unsafe NXOpen.Expression | UpperLimit [get] |
Returns the upper limit. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.HingeJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.HingeJointCollection.CreateHingeJointBuilder
Created in NX7.5.1
|
getset |
Returns or sets the axis vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower limit.
The lower limit setup for joint movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the origin point.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the start angle.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper limit.
The upper limit setup for joint movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")