NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GraphControl builder More...
Public Types | |
enum | EndAction { RestartfromBeginning, DeactivateGraphControl } |
the action in the end of graph. More... | |
enum | MasterValueUnit { Linear, Rotary, Time } |
the Master Unit types. More... | |
enum | SlaveValueUnit { LinearPosition, RotaryPosition, LinearSpeed, RotarySpeed } |
the Slave Unit types. More... | |
enum | MasterJointType { Linear, Rotary } |
the Master axis types. More... | |
enum | MasterType { Time, Axis, Signal } |
the Master types. More... | |
Properties | |
unsafe NXOpen.Mechatronics.CamProfile | CamProfile [get, set] |
Returns or sets a cam profile that contains a number of curves that describes the dependency of the motion of a Slave Axis with respect to the Master Axis. More... | |
unsafe NXOpen.Mechatronics.GraphControlBuilder.EndAction | GraphEndAction [get, set] |
Returns or sets the graph end action. More... | |
unsafe NXOpen.Expression | InitialTime [get] |
Returns the initial offset. More... | |
unsafe NXOpen.Mechatronics.GraphControlBuilder.MasterJointType | MasterAxisType [get, set] |
Returns or sets the master axis type More... | |
unsafe NXOpen.Mechatronics.GraphControlBuilder.MasterType | MasterBaseType [get, set] |
Returns or sets the master type More... | |
unsafe NXOpen.Expression | MasterOffset [get] |
Returns an offset that specifies from the master axis zero point relative to the path zero point for path interpolation. More... | |
unsafe NXOpen.Expression | MasterScaleFactor [get] |
Returns the transformation that is described between the normalized representation to the absolute values. More... | |
unsafe NXOpen.Mechatronics.GraphControlBuilder.MasterValueUnit | MasterUnit [get, set] |
Returns or sets the master value unit More... | |
unsafe NXOpen.Mechatronics.MotionProfile | MotionProfile [get, set] |
Returns or sets the motion profile. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsConstraint | SelectAxisControl [get] |
Returns the select axis control. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | SelectMasterJoint [get] |
Returns the select axis joint. More... | |
unsafe NXOpen.Mechatronics.SelectAdapterSignal | SelectMasterSignal [get] |
Returns the select axis joint. More... | |
unsafe NXOpen.Expression | SlaveOffset [get] |
Returns an offset that specifies from the master slave zero point relative to the path zero point for path interpolation. More... | |
unsafe NXOpen.Expression | SlaveScaleFactor [get] |
Returns the transformation that is described between the normalized representation to the absolute values. More... | |
unsafe NXOpen.Mechatronics.GraphControlBuilder.SlaveValueUnit | SlaveUnit [get, set] |
Returns or sets the slave value unit More... | |
unsafe NXOpen.Expression | ValueOffset [get] |
Returns the value offset. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.GraphControl builder
To create a new instance of this class, use NXOpen.Mechatronics.GraphControlCollection.CreateGraphControlBuilder
Created in NX8.0.0
|
getset |
Returns or sets a cam profile that contains a number of curves that describes the dependency of the motion of a Slave Axis with respect to the Master Axis.
This can be NXOpen.Mechatronics.CamProfile .
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the graph end action.
Created in NX8.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the initial offset.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the master axis type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the master type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns an offset that specifies from the master axis zero point relative to the path zero point for path interpolation.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the transformation that is described between the normalized representation to the absolute values.
It applied to slave axis.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the master value unit
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the motion profile.
This can be NXOpen.Mechatronics.MotionProfile .
Created in NX8.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the select axis control.
This can be a NXOpen.Mechatronics.SpeedControl , NXOpen.Mechatronics.PositionControl .
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the select axis joint.
This can be a * NXOpen.Mechatronics.HingeJoint , NXOpen.Mechatronics.SlidingJoint , NXOpen.Mechatronics.CylindricalJoint .
Created in NX9.0.0
License requirements: None.
|
get |
Returns the select axis joint.
This can be a * NXOpen.Mechatronics.AdapterSignal .
Created in NX10.0.0
License requirements: None.
|
get |
Returns an offset that specifies from the master slave zero point relative to the path zero point for path interpolation.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the transformation that is described between the normalized representation to the absolute values.
It applied to slave axis.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the slave value unit
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the value offset.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")