NXOpen .NET Reference
12.0.0
|
ForceTorque control builder for building a ForceTorque object. More...
Public Types | |
enum | AxisJointType { Angular, Linear, Mixed } |
The axis type for ForceTorque control. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | AxisJoint [get] |
Returns the joint select. More... | |
unsafe NXOpen.Mechatronics.ForceTorqueControlBuilder.AxisJointType | AxisType [get, set] |
Returns or sets a value that indicates which type of axis joint. More... | |
unsafe NXOpen.Expression | ForceTorque [get] |
Returns the value that indicates the value for force/torque for the control. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
ForceTorque control builder for building a ForceTorque object.
To create a new instance of this class, use NXOpen.Mechatronics.ForceTorqueControlCollection.CreateForceTorqueControlBuilder
Created in NX11.0.0
|
get |
Returns the joint select.
This can be a NXOpen.Mechatronics.HingeJoint , NXOpen.Mechatronics.SlidingJoint , NXOpen.Mechatronics.CylindricalJoint and NXOpen.Mechatronics.TransportSurface .
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets a value that indicates which type of axis joint.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the value that indicates the value for force/torque for the control.
Created in NX11.0.0
License requirements: None.