NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ExpressionBlockBuilder builder. More...
Classes | |
struct | _Slot |
Represents Slot definition structure. | |
struct | Slot |
Represents Slot definition structure. More... | |
Public Types | |
enum | SlotType { None = -1, Input, Output, Param, State, Custom, Num } |
Represents the Slot type. More... | |
enum | DataType { Bool, Int, Double } |
Represents the data type. More... | |
Public Member Functions | |
unsafe string[] | GetDescription () |
Gets description lines. More... | |
unsafe void | SetDescription (string[] descLines) |
Sets description lines. More... | |
unsafe NXOpen.Mechatronics.ExpressionBlockBuilder.Slot[] | GetSlots () |
Gets all Slots. More... | |
unsafe void | SetSlots (NXOpen.Mechatronics.ExpressionBlockBuilder.Slot[] slots) |
Sets all Slots. More... | |
unsafe void | SaveToXmlFile (string templateFile) |
Save data to xml file. More... | |
unsafe void | LoadFromXmlFile (string templateFile) |
Load data from xml file. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.ExpressionBlockBuilder builder.
ExpressionBlockBuilder is used to maintain the NXOpen.Mechatronics.ExpressionBlockObject which is used store related expressions that work for same task.
To create a new instance of this class, use NXOpen.Mechatronics.ExpressionBlockCollection.CreateExpressionBlockBuilder
Created in NX11.0.0
Represents the Slot type.
unsafe string [] NXOpen.Mechatronics.ExpressionBlockBuilder.GetDescription | ( | ) |
Gets description lines.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.ExpressionBlockBuilder.Slot [] NXOpen.Mechatronics.ExpressionBlockBuilder.GetSlots | ( | ) |
Gets all Slots.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.ExpressionBlockBuilder.LoadFromXmlFile | ( | string | templateFile | ) |
Load data from xml file.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
templateFile |
unsafe void NXOpen.Mechatronics.ExpressionBlockBuilder.SaveToXmlFile | ( | string | templateFile | ) |
Save data to xml file.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
templateFile |
unsafe void NXOpen.Mechatronics.ExpressionBlockBuilder.SetDescription | ( | string[] | descLines | ) |
Sets description lines.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
descLines |
unsafe void NXOpen.Mechatronics.ExpressionBlockBuilder.SetSlots | ( | NXOpen.Mechatronics.ExpressionBlockBuilder.Slot[] | slots | ) |
Sets all Slots.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slots | Array of Slots |
|
getset |
Returns or sets the name.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")