NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ExportSensorsActuatorsBuilder . More...
Properties | |
unsafe string | ExportFile [get, set] |
Returns or sets the export file name More... | |
unsafe NXOpen.Mechatronics.SensorsActuatorsListBuilderList | SensorActuatorList [get] |
Returns the sensor actuator builder list More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ExportSensorsActuatorsBuilder .
When the builder is committed, a text file specified by NXOpen.Mechatronics.ExportSensorsActuatorsBuilder.ExportFile is output. This text file is used to instantiate SIMIT template. The format explanation can be found in SIMIT manual of 'SMD table import' with 'Placeholder listed individually option'.
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateExportSensorsActuatorsBuilder
Created in NX11.0.0
|
getset |
Returns or sets the export file name
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the sensor actuator builder list
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")