NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ElectricalPart builder More...
Classes | |
struct | _Attribute |
Defined Attribute Structure | |
struct | Attribute |
Defined Attribute Structure More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.SystemObject | GetOwner () |
Get the owner system object. More... | |
unsafe void | SetOwner (NXOpen.Mechatronics.SystemObject owner) |
Set the owner system object. More... | |
unsafe NXOpen.Mechatronics.ElectricalPartBuilder.Attribute[] | GetAttributes () |
Get the attributes data. More... | |
unsafe void | SetAttributes (NXOpen.Mechatronics.ElectricalPartBuilder.Attribute[] attribute) |
Set the attributes data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | PartNumber [get, set] |
Returns or sets the part number More... | |
Represents a NXOpen.Mechatronics.ElectricalPart builder
To create a new instance of this class, use NXOpen.Mechatronics.ElectricalPartCollection.CreateElectricalPartBuilder
Created in NX9.0.0
unsafe NXOpen.Mechatronics.ElectricalPartBuilder.Attribute [] NXOpen.Mechatronics.ElectricalPartBuilder.GetAttributes | ( | ) |
Get the attributes data.
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Mechatronics.SystemObject NXOpen.Mechatronics.ElectricalPartBuilder.GetOwner | ( | ) |
Get the owner system object.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Mechatronics.ElectricalPartBuilder.SetAttributes | ( | NXOpen.Mechatronics.ElectricalPartBuilder.Attribute[] | attribute | ) |
Set the attributes data.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
attribute | attribute array |
unsafe void NXOpen.Mechatronics.ElectricalPartBuilder.SetOwner | ( | NXOpen.Mechatronics.SystemObject | owner | ) |
Set the owner system object.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
owner |
|
getset |
Returns or sets the part number
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")