NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ECADExportBuilder More...
Public Types | |
enum | ExportFileType { Xml, Csv, Eplan } |
Represents the export file type. More... | |
Public Member Functions | |
unsafe string[] | GetExportAttributesName () |
Gets the exported attributes name More... | |
unsafe void | SetExportAttributesName (string[] exportAttributesName) |
Sets the exported attributes name More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ExportFile [get, set] |
Returns or sets the export file name More... | |
unsafe NXOpen.Mechatronics.ECADExportBuilder.ExportFileType | ExportFileFormat [get, set] |
Returns or sets the export file format. More... | |
unsafe NXOpen.Mechatronics.SelectLogicObjectList | SelectLogicals [get] |
Returns the selected logical objects. More... | |
Represents a NXOpen.Mechatronics.ECADExportBuilder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateECADExportBuilder
Created in NX8.5.0
unsafe string [] NXOpen.Mechatronics.ECADExportBuilder.GetExportAttributesName | ( | ) |
Gets the exported attributes name
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.ECADExportBuilder.SetExportAttributesName | ( | string[] | exportAttributesName | ) |
Sets the exported attributes name
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exportAttributesName | Exported attributes name |
|
getset |
Returns or sets the export file name
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the export file format.
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the selected logical objects.
This can be a NXOpen.Mechatronics.LogicObject .
Created in NX8.5.0
License requirements: None.