NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.DynamicObjectTableBuilder builder. More...
Classes | |
struct | _Instance |
Represents Instance definition structure. | |
struct | Instance |
Represents Instance definition structure. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.DynamicObjectTableBuilder.Instance[] | GetInstances () |
Gets all Instances. More... | |
unsafe void | SetInstances (NXOpen.Mechatronics.DynamicObjectTableBuilder.Instance[] instances) |
Sets all Instances. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.DynamicObjectTableBuilder builder.
DynamicObjectTableBuilder is used to maintain the NXOpen.Mechatronics.DynamicObjectTable which is used for dynamic object instantiation.
To create a new instance of this class, use NXOpen.Mechatronics.DynamicObjectTableCollection.CreateDynamicObjectTableBuilder
Created in NX12.0.0
unsafe NXOpen.Mechatronics.DynamicObjectTableBuilder.Instance [] NXOpen.Mechatronics.DynamicObjectTableBuilder.GetInstances | ( | ) |
Gets all Instances.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.DynamicObjectTableBuilder.SetInstances | ( | NXOpen.Mechatronics.DynamicObjectTableBuilder.Instance[] | instances | ) |
Sets all Instances.
Each Instance name must be unique in the context of input Instance list. Or the builder will raise an exception.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
instances | Array of Instances |
|
getset |
Returns or sets the name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")